IESNA:LM-63-2002
[TEST]P942070
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-930-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36170
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3299.4 3278.8 3235.5 3197.9 3188.5 3192.3 3203.6 3224.2 3243 3248.7
3250.6 3278.8 3337 3432.9 3592.7 3818.3 4092.8 4423.7 4846.7 5350.5
5922.1 6621.4 7469.3 8433.8 9471.5 10586.4 11656.1 12154.3 11424.9 8828.6
4803.4 1355.5 415.5 246.3 141 58.3 0
3299.4 3288.2 3243 3205.4 3196 3197.9 3209.2 3229.9 3246.8 3252.4
3256.2 3286.3 3342.7 3444.2 3600.2 3827.7 4106 4438.7 4873 5376.9
5967.2 6687.2 7569 8512.7 9569.3 10712.3 11759.5 12210.7 11310.2 8631.2
4579.7 1270.9 402.3 225.6 131.6 52.6 0
3299.4 3284.4 3241.2 3201.7 3184.8 3186.6 3192.3 3203.6 3211.1 3218.6
3229.9 3261.8 3322 3417.9 3575.8 3784.5 4051.4 4367.3 4775.2 5273.5
5895.7 6674.1 7587.8 8603 9655.8 10772.5 11827.2 12376.2 11708.8 9323
5534.8 2041.7 545.2 270.7 159.8 62 0
3299.4 3276.9 3235.5 3192.3 3169.7 3164.1 3167.8 3169.7 3169.7 3182.9
3201.7 3237.4 3297.6 3391.6 3526.9 3726.2 3991.3 4314.6 4722.6 5218.9
5892 6696.6 7723.1 8879.3 10063.7 11225.6 12310.4 12923.2 12584.8 10821.4
7429.8 3594.6 1082.9 394.8 191.8 60.2 0
3299.4 3276.9 3237.4 3192.3 3164.1 3158.4 3162.2 3162.2 3162.2 3177.2
3211.1 3243 3293.8 3374.6 3496.8 3681.1 3948 4280.8 4690.6 5213.3
5903.3 6822.6 8008.9 9413.3 10857.1 12150.6 13194 13855.7 13934.7 13032.3
10392.7 6251.1 2654.6 676.8 227.5 52.6 0
3299.4 3271.2 3231.8 3186.6 3156.6 3150.9 3156.6 3164.1 3164.1 3179.1
3214.8 3241.2 3280.6 3367.1 3496.8 3681.1 3940.5 4280.8 4698.2 5249
5969.1 6957.9 8285.2 9903.9 11547.1 12974 14019.3 14797.6 15275.1 14970.6
12975.9 9110.6 4363.5 1370.5 291.4 67.7 0
3299.4 3276.9 3235.5 3188.5 3158.4 3150.9 3154.7 3162.2 3162.2 3177.2
3211.1 3246.8 3297.6 3380.3 3508.1 3696.1 3959.3 4290.2 4703.8 5226.5
5916.4 6837.6 8029.6 9413.3 10842.1 12163.7 13254.1 14013.7 14115.2 13122.5
10631.5 6491.7 2551.2 658 189.9 50.8 0
3299.4 3280.6 3241.2 3194.2 3164.1 3156.6 3162.2 3167.8 3173.5 3188.5
3213 3252.4 3316.4 3412.2 3549.5 3739.4 4008.2 4335.3 4743.3 5254.7
5931.5 6785 7817.1 8943.2 10095.7 11259.4 12363 12981.5 12558.5 10906
7642.3 3673.6 1096.1 411.7 195.5 60.2 0
3299.4 3286.3 3244.9 3199.8 3175.4 3171.6 3179.1 3194.2 3207.3 3220.5
3237.4 3271.2 3337 3440.4 3594.6 3807 4072.1 4393.6 4795.9 5282.9
5899.5 6664.7 7561.4 8540.9 9563.7 10669.1 11755.8 12302.8 11727.6 9753.5
6162.7 2421.5 693.7 330.9 176.7 71.4 0
3299.4 3290 3246.8 3201.7 3181 3179.1 3192.3 3218.6 3241.2 3254.3
3267.5 3301.3 3363.4 3468.6 3630.3 3857.8 4136 4472.6 4886.2 5386.3
5965.3 6685.3 7514.4 8445 9433.9 10530 11573.4 11983.2 11208.7 8700.7
4767.7 1436.3 438 221.8 118.4 47 0
3299.4 3288.2 3246.8 3201.7 3181 3181 3194.2 3218.6 3243 3254.3
3265.6 3293.8 3357.7 3457.4 3617.2 3839 4115.4 4466.9 4882.4 5356.2
5925.8 6615.8 7441.1 8377.4 9321.1 10417.2 11483.2 11987 11332.8 8962
5077.9 1596.1 462.5 240.6 124.1 43.2 0
